Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/0c3c6eec-61dc-4224-872d-1d7758ac5fc6
Home
Categories
Furniture
Sofas
Rockworth Haf 2 Seat Pod Steel Leg
Available in United States
Rockworth
Follow
Rockworth Haf 2 Seat Pod Steel Leg
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Haf_2_Seat_Pod_Steel_Leg
Product family
Sofas & Armchairs
Product group
Sofa
Type
Object (single object)
Date of publishing
2026-04-30
Edition number
1
Height (mm)
1425
Width (mm)
1650
Depth (mm)
810
Related
Related
Material main
Fabric
Material secondary
Metal
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Sofas
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download