Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/dd1f5c42-16d4-4d7e-bb3c-c3ddf97f5806
Home
Categories
Furniture
Tables
Rockworth Haf Connector Table 90 Deg
Available in United States
Rockworth
Follow
Rockworth Haf Connector Table 90 Deg
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Haf_Connector_Table_90_Deg
Product family
Office Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2026-05-06
Edition number
1
Height (mm)
155
Width (mm)
810
Depth (mm)
810
Related
Related
Material main
Melamine
Material secondary
Metal
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download