Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/0ee52cbf-a5d2-4f1c-859a-048526c12a26
Home
Categories
Furniture
Tables
Rockworth Haf Small Coffee Table
Available in United States
Rockworth
Follow
Rockworth Haf Small Coffee Table
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Haf_Small_Coffee_Table
Product family
Office Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2026-05-06
Edition number
1
Height (mm)
380
Width (mm)
700
Depth (mm)
700
Related
Related
Material main
Melamine
Material secondary
Wood
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download