Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/f83df1d0-6d7a-4a16-b5c8-28ec0942a899
Home
Categories
Furniture
Office Dividers & Screens
Rockworth Kelly Desk Up Screen
Available in United States
Rockworth
Follow
Rockworth Kelly Desk Up Screen
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Kelly_Desk_Up_Screen
Product family
Office Furniture
Product group
Desk Dividers
Type
Object (single object)
Date of publishing
2025-04-25
Edition number
1
Height (mm)
1220
Width (mm)
1000
Depth (mm)
455
Related
Related
Material main
Aluminium
Material secondary
Wood
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Dividers & Screens
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download