Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/d0c58104-d62d-45d1-b925-250972efb396
Home
Categories
Furniture
Office Chairs
Rockworth LAB CHAIR
Available in United States
Rockworth
Follow
Rockworth LAB CHAIR
Download
Technical specification
Technical specification
Unique ref.
Rockworth_LAB_CHAIR
Product family
Office Furniture
Product group
Office Chairs
Type
Object (single object)
Date of publishing
2025-07-16
Edition number
1
Height (mm)
1040
Width (mm)
680
Depth (mm)
625
Related
Related
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Chairs
OmniClass Number
23-21 13 00
OmniClass Title
Retail and Office Equipment and Furnishings
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download