Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/4b9b538d-a52a-4b26-8fe5-2a85a16c4350
Home
Categories
Furniture
Office Chairs
Rockworth Lotto Highback Chair
Available in United States
Rockworth
Follow
Rockworth Lotto Highback Chair
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Lotto_Highback_Chair
Product family
Office Furniture
Product group
Office Chairs
Type
Object (single object)
Date of publishing
2025-07-16
Edition number
1
Height (mm)
1200
Width (mm)
685
Depth (mm)
685
Related
Related
Material main
Fabric
Material secondary
Nylon
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Chairs
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download