Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/f23b8aa8-54b9-478a-a39a-2dc57efc52e6
Home
Categories
Furniture
Office Chairs
Rockworth MOLLY MIDBACK CHAIR WITH CASTOR
Available in United States
Rockworth
Follow
Rockworth MOLLY MIDBACK CHAIR WITH CASTOR
Download
Technical specification
Technical specification
Unique ref.
Rockworth_MOLLY_MIDBACK_CHAIR_WITH_CASTOR
Product family
Office Furniture
Product group
Office Chairs
Type
Object (single object)
Date of publishing
2025-07-16
Edition number
1
Height (mm)
950
Width (mm)
580
Depth (mm)
570
Related
Related
Material main
Polypropylene
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Chairs
OmniClass Number
23-21 13 00
OmniClass Title
Retail and Office Equipment and Furnishings
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download