Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/f8850303-447a-4558-b403-d642a1d6a461
Home
Categories
Furniture
Tables
Rockworth Series 45 Printer Desk - 45DP080
Available in United States
Rockworth
Follow
Rockworth Series 45 Printer Desk - 45DP080
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Series_45_Printer_Desk_45DP080
Product family
Office Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2026-05-06
Edition number
1
Height (mm)
740
Width (mm)
800
Depth (mm)
600
Related
Related
Material main
Metal
Material secondary
Melamine
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download