Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/1a5886f4-0e63-428f-80ff-6bb4642bfa81
Home
Categories
Furniture
Office Desks & Tables
Rockworth Single Benching Platform 140x150
Available in United States
Rockworth
Follow
Rockworth Single Benching Platform 140x150
4.9
(12 reviews)
Rockworth Single Benching Platform 140x150
Download
Technical specification
Technical specification
Unique ref.
Rockworth_SingleBenching_Platform_140x150
Product family
Office Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2021-01-14
Edition number
1
Height (mm)
740
Width (mm)
1400
Depth (mm)
1500
Links
Links
Product url
http://rockworth.com/our-products/our-products-our-product/workstations/platform1/
Related
Related
Material main
Steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download