Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/999f91be-0b33-4c98-bdbe-41dad535e452
Home
Categories
Furniture
Shelving & Storage
Rockworth Starlight 2 Layers with Shoe Rack
Available in United States
Rockworth
Follow
Rockworth Starlight 2 Layers with Shoe Rack
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Starlight_2_Layers_with_Shoe_Rack
Product family
Office Furniture
Product group
Shelving
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
1200
Width (mm)
1200
Depth (mm)
300
Related
Related
Material main
Wood
Material secondary
Wood
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download