Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/a2995bd0-45ba-4069-855a-2a8078fc141a
Home
Categories
Furniture
Office Chairs
Rockworth Working Chair Slim2-SL211
Available in United States
Rockworth
Follow
Rockworth Working Chair Slim2-SL211
Rockworth Working Chair Slim2-SL211
Download
Technical specification
Technical specification
Unique ref.
Rockworth_WorkingChair_Slim2-SL211
Product family
Office Furniture
Product group
Office Chairs
Type
Object (single object)
Date of publishing
2021-01-14
Edition number
1
Height (mm)
1170
Width (mm)
700
Depth (mm)
700
Links
Links
Product url
http://rockworth.com/our-products/our-products-our-product/seating-lounges/task-Chair/
Related
Related
Material main
Leather
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Chairs
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download