Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roto/products/4ee233da-2f26-4684-bb48-2bd273eaa7d8
Home
Categories
Windows
Roof Windows
RotoQ Tronic centre-pivot roof window Q4 E_ wood
Unavailable in United States
Roto Roof Windows
Follow
RotoQ Tronic centre-pivot roof window Q4 E_ wood
RotoQ Tronic centre-pivot roof window Q4 E_ wood with safety and thermal insulation glazing Single-hand grip operation, top. Frame material: Solid pine wood with colourless varnish. Pre-assembly at the factory: Vapour barrier and mounting angle. Concealed top chain drive, rain sensor and integrated controller. External cover: Aluminium (anthracite metallic R703). Electrical operation.
Download
Specification
Specification
Q42C 055/078 H1E_
Technical specification
Technical specification
Unique ref.
QT4_H_S
Product family
Roof windows
Product group
Tronic centre-pivot roof window
Type
Object (single object)
Date of publishing
2019-05-01
Edition number
2
Links
Links
Product url
https://www.youtube.com/embed/UwsrWAhpxGc
Installation instructions
https://www.roto-extra.com/de.html
Instruction video
https://www.youtube.com/watch?v=TCOaqwsJ3eU&index=8&list=PLFRbVc0i2MvpWemiAHsnSwcUllL2RosZ1
Product certification
https://www.roto-extra.com
Related
Related
Material main
Timber
Material secondary
Glass
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Windows - Roof Windows
IFC classification
Window
CSI MasterFormat 2014 Code
08 62 00
CSI MasterFormat 2014 Title
Unit Skylights
OmniClass Number
23-17 13 23
OmniClass Title
Roof Windows
CSI UniFormat II Code
B3020
CSI UniFormat II Title
Roof Openings
Region availability
Europe
Belarus
Belgium
Czech Republic
Estonia
France
Hungary
Italy
Latvia
Lithuania
Luxembourg
Netherlands
Poland
Slovakia
Spain
Ukraine
United Kingdom
Similar products
FAKRO
USA Flat roof access door DRL | FAKRO
4.4
(
8
)
Download
VELUX roof windows
Bottom operated pinewood tophung roof window - GPL
4.5
(
65
)
Download
VELUX Commercial
VELUX Modular Skylights - Longlight 5-30°
3.6
(
14
)
Download
FAKRO
Windows combination B3/1 - Flashing for changing window installation angle by 10° EHA-PT + Centre pivot window FTP-V U3 | FAKRO
Download
LAMILUX
LAMILUX Glass Skylight F100 Circular
3.8
(
16
)
Download
FAKRO
Centre pivot roof window PTP-V U30 ABMX FSC | FAKRO
Download