Publish your products
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL
Bottom operated pinewood tophung roof window - GPL

    Bottom operated pinewood tophung roof window - GPL

    4.5 out of 5 stars4.5(65 reviews)

    VELUX, roof window GPL is top-hung. 

    Features:

    • The sash can remain open in any position up to an angle of 45°. The roof window is operated with a handle on the bottom sash.
    • The ventilation flap on the top sash allows fresh air to enter the room through a dust and insect filter. 
    • For easy cleaning of the outer glass surface, the roof window can also be operated as a centre-pivot roof window.
    • Frame and sash made of laminated pine wood and ventilation flap made of pine wood are finished with triple coat.
    • The exterior of the frame and sash is metal-clad and therefore maintenance-free. 
    • The window is equipped with an insulating glass unit.

        Window Sizes
        :
        External frame
        W x H mm:
        Effective daylight
        areas: m²
        Geometric free
        area: m²
        CK04      550 x 978     0.29     0.39
        CK06 550 x 1178     0.37     0.48
        FK06 660 x 1178     0.47     0.60
        FK08 660 x 1398     0.58     0.72
        MK04  780 x 978     0.47     0.58
        MK06 780 x 1178     0.59     0.72
        MK08 780 x 1398     0.72     0.87
        MK10 780 x 1600     0.85     1.01
        PK04 942 x 978     0.60     0.72
        PK06 942 x 1178     0.75     0.89
        PK08 942 x 1398     0.92     1.08
        PK10 942 x 1600     1.07     1.25
        SK06 1140 x 1178     0.95     1.09
        SK08 1140 x 1398     1.16     1.32
        SK10 1140 x 1600     1.35     1.54
        UK04 1340 x 978     0.91     1.05
        UK08 1340 x 1398     1.40     1.58

        VELUX roofwindows roofwindow roof windows roof window skylight skylights Top hung TOPHUNG


        Specification
        • Background Ventilation (via Ventilation Flap - based on double glazed window):

          Ventilation
          Capacity
          at 4Pa
          :
          at 8Pa
          :
          at 10Pa
          :
          at 20Pa
          :
          CK04 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
          CK06 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
          FK06 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
          FK08 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
          MK04 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
          MK06 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
          MK08 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
          MK10 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
          PK04 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
          PK06 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
          PK08 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
          PK10 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
          SK06 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
          SK08 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
          SK10 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
          UK04 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s
          UK08 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s



          Ventilation
          :
          Equivalent
          Area : mm²
          Geometrical
          Free Area : mm²
          CK**   2600      2800
          FK**   3100      3700
          MK**   3700      4500
          PK**   4600      6100
          SK**   5600      7200
          UK**   6600      10600


          Finishes:

          Internal -
          Laminated pinewood coated with impregnation in two variations:

          • Variation 1 - Clear Lacquer.
          • Variation 2 - White Paint (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003). 

          External – 
          Maintenance-free cover parts in three variations:

          • Variation 1 - Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
          • Variation 2 - Untreated Copper.
          • Variation 3 - Titanium Zinc.
        Technical specification
        • Unique ref.GPL
        • Product familyTop hung
        • Product groupManual bottom operated
        • TypeObject (single object)
        • Date of publishing2025-01-21
        • Edition number4
        Related
        • Material mainPine
        • Material secondaryGlass
        Classification
        • BIMobject CategoryWindows - Roof Windows
        • IFC classificationWindow
        • ETIM CodeEC003112
        • ETIM NameSkylight
        • UNSPSC nameVented skylights
        • UNSPSC code30171802
        • Uniclass 2015 CodeSs_30_30_72
        • Uniclass 2015 DescriptionRooflight and roof window systems
        • CSI MasterFormat 2014 Code08 61 00
        • CSI MasterFormat 2014 TitleRoof Windows
        • OmniClass Number23-17 13 23
        • OmniClass TitleRoof Windows
        • CSI UniFormat II CodeB3020
        • CSI UniFormat II TitleRoof Openings

        Region availability

        Europe Oceania North America Asia
        Austria
        Australia
        Canada
        China
        Belgium
        New Zealand
        United States
        Türkiye
        Bosnia and Herzegovina
        Bulgaria
        Croatia
        Czech Republic
        Denmark
        Estonia
        Finland
        France
        Germany
        Hungary
        Italy
        Latvia
        Lithuania
        Netherlands
        Norway
        Poland
        Portugal
        Romania
        Serbia
        Slovakia
        Slovenia
        Spain
        Sweden
        Switzerland
        Ukraine
        United Kingdom
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit