Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roto/products/a32d8429-896c-4357-8a58-18f5e0a7a05b
Home
Categories
Windows
Roof Windows
RotoQ centre-pivot roof window Q4 wood
Unavailable in United States
Roto Roof Windows
Follow
RotoQ centre-pivot roof window Q4 wood
RotoQ centre-pivot roof window Q4 wood with safety and thermal insulation glazing Single-hand grip operation, top. Frame material: Solid pine wood with colourless varnish. Pre-assembly at the factory: Vapour barrier, circumferential thermal insulation and mounting angle. External cover: Aluminium (anthracite metallic R703). Manual operation.
Download
Specification
Specification
Q42C 055/078 H200
Technical specification
Technical specification
Unique ref.
Q_4_H_P
Product family
Roof windows
Product group
Centre-pivot roof window
Type
Object (single object)
Date of publishing
2019-05-01
Edition number
2
Links
Links
Product url
https://www.youtube.com/embed/ICp5PX-K_n8
Installation instructions
https://www.roto-extra.com/de.html
Instruction video
https://www.youtube.com/watch?v=NdU3FrV8RuI&index=1&list=PLFRbVc0i2MvpWemiAHsnSwcUllL2RosZ1
Product certification
https://www.roto-extra.com
Related
Related
Material main
Timber
Material secondary
Glass
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Windows - Roof Windows
IFC classification
Window
OmniClass Number
23-17 13 23
OmniClass Title
Roof Windows
CSI UniFormat II Code
B3020
CSI UniFormat II Title
Roof Openings
Region availability
Europe
Austria
Belgium
Czech Republic
Estonia
France
Germany
Hungary
Italy
Latvia
Lithuania
Luxembourg
Netherlands
Poland
Slovakia
Slovenia
Switzerland
United Kingdom
Similar products
FAKRO
USA Flat roof access door DRL | FAKRO
4.4
(
8
)
Download
VELUX roof windows
Bottom operated pinewood tophung roof window - GPL
4.5
(
65
)
Download
VELUX Commercial
VELUX Modular Skylights - Longlight 5-30°
3.6
(
14
)
Download
FAKRO
Windows combination B3/1 - Flashing for changing window installation angle by 10° EHA-PT + Centre pivot window FTP-V U3 | FAKRO
Download
LAMILUX
LAMILUX Glass Skylight F100 Circular
3.8
(
16
)
Download
FAKRO
Centre pivot roof window PTP-V U30 ABMX FSC | FAKRO
Download