Publish your products
Designo R8 top-hung/pivot roof window wood
Designo R8 top-hung/pivot roof window wood
Designo R8 top-hung/pivot roof window wood
Designo R8 top-hung/pivot roof window wood
Designo R8 top-hung/pivot roof window wood

    Designo R8 top-hung/pivot roof window wood

    Designo R8 top-hung/pivot roof window wood with safety and thermal insulation glazing Single-hand grip operation, bottom, for all functions. 45 ° Opening angle. 4x central locking through circumferential roof window hardware. Frame material: Solid pine wood with colourless varnish. Pre-assembly at the factory: Vapour barrier, circumferential thermal insulation and mounting angle. External cover: Aluminium (anthracite metallic R703). Manual operation.
    Specification
    • R88C 054/078 H200
    Technical specification
    • Unique ref.WDF_R8_H
    • Product familyRoof windows
    • Product groupTop-hung/pivot roof window
    • TypeObject (single object)
    • Date of publishing2019-05-01
    • Edition number3
    Related
    • Material mainTimber
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe
    Austria
    Belarus
    Belgium
    Czech Republic
    Estonia
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit