Publish your products
Round Tapered Fluted Column

Round Tapered Fluted Column

Royal Corinthian manufactures round fluted columns from 3 composite materials: RoyalCast™ Fiberglass, RoyalStone™ Synthetic Stone, and RoyaLite™ FRP Fiberglass. We only use composite materials because we believe in emulating the architecture of the Greeks and Romans, but with materials that will last for generations. In addition, we also offer RoyalCrete™ glass fiber reinforced concrete or GFRC columns for those that desire a segmented cast stone look. If you know which material is most suitable for you, the charts below offer sizes and other pertinent information. If you want to learn more about each material, please visit our columns section for more information or call us for a quick run through.

Our fluted columns, which have tapered shafts, are available up to 36” in diameter and various heights. If you are needing non-tapered columns with flutes, we are able to provide those as well (please call or email for more information). The majority of our fluted columns come with a capital support ring (E) which holds the Tuscan Cap in place. Some stock-sized columns do not have the support ring as indicated in the chart below. Most manufacturers don’t offer a capital support ring on any of their columns but we figured why not help you with the installation of our heavier capitals by providing a ledge for those caps to sit on. When decorative capitals are used, the column shaft gets cut down to the astragal or neck ring, which eliminates the support ring altogether. It is architecturally correct for the decorative capital to sit on the astragal. Not all of the information in the charts below pertains to all of the materials that we offer so please read the notes associated with each chart. For specs on GFRC columns or specs that aren’t found here, please contact us.

Specification
    • 6” diameter: Load capacity up to 8,000 lbs
    • 8” diameter: Load capacity up to 10,000 lbs
    • 10” diameter: Load capacity up to 14,000 lbs
    • 12” diameter: Load capacity up to 18,000 lbs
    • 14” diameter: Load capacity up to 20,000 lbs
    • 16” diameter: Load capacity up to 20,000 lbs
    • 18” diameter: Load capacity up to 20,000 lbs
    • 20” diameter: Load capacity up to 20,000 lbs
    • 22” diameter: Load capacity up to 20,000 lbs
    • 24” diameter: Load capacity up to 20,000 lbs
    • 28” diameter: Load capacity up to 20,000 lbs
    • 30” diameter: Load capacity up to 20,000 lbs
    • 36” diameter: Load capacity up to 20,000 lbs
    • 42” diameter: Load capacity up to 20,000 lbs
Technical specification
  • Unique ref.round-tapered-fluted-column
  • Product familyColumns
  • Product groupRound
  • TypeObject (single object)
  • Date of publishing2025-11-12
  • Edition number1
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Other Landscaping
  • Uniclass 2015 CodeEF_20_30
  • Uniclass 2015 DescriptionColumns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States