Publish your products
Square Tapered Plain
Square Tapered Plain

    Square Tapered Plain

    Royal Corinthian manufactures square tapered columns, also known as craftsman or bungalow columns, from 4 composite materials: cast fiberglass or RoyalCast™, cellular PVC or RoyalWrap™, synthetic stone or RoyalStone™, and FRP lightweight fiberglass or RoyaLite™. We also offer these columns from GFRC, cast stone, and eps-backed lightweight cast stone. If you already know which material interests you and you are looking for our available sizes and specifications, then you are at the right place. If you need to learn more about each column material and the particular advantages of one over the other, please visit our columns page or call us for a quick run through. Our RoyalCast™, RoyalStone™, and RoyaLite™ columns are available in all of the sizes below and any of our listed columns can be made shorter for knee-wall applications. For our PVC wraps, which come as 2 corners for assembly around structural members, please go to square tapered PVC columns. 

    The specifications charts below pertain mostly to RoyalCast/RoyalStone, especially the load bearing capacities, inside hole diameters (S), and cap/base weights.  These columns are spun cast and result in a square column with a circular hole in them which minimizes the inside clearance.  RoyaLite™ and RoyalWrap™ craftsman columns, on the other hand, are made from 2 halves, resulting in a square shaped hole opening. Our FRP columns are considered column covers and are the thinnest of the 4 materials although lb. for lb. they are stronger than steel, so don’t let that discourage you.  We are able to factory assemble the FRP column covers and make them load bearing; however, they will bear significantly less weight than our spun cast square columns. PVC wraps are purely decorative and require a structural support if necessary. All of the craftsman columns below come with capitals and bases made from the same material as the shaft, except for more complex capitals used for RoyalWrap columns. Even though most of our square tapered columns come with a straight taper, we have a few that are available with entasis taper, which means the shafts are straight at the bottom and then begin to taper with an entasis at some point. As always, we never shy away from custom.

    Technical specification
    • Unique ref.square-tapered-plain
    • Product familyColumns
    • Product groupSquare
    • TypeObject (single object)
    • Date of publishing2025-11-12
    • Edition number1
    Related
    • Material mainFiber Glass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Other Landscaping
    • Uniclass 2015 CodeEF_20_30
    • Uniclass 2015 DescriptionColumns
    • OmniClass Number23-13 35 11 13 11
    • OmniClass TitleColumns

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit