Publish your products
BAD™ (Binary Amplitude Diffuser) Acoustic Panel
BAD™ (Binary Amplitude Diffuser) Acoustic Panel

    BAD™ (Binary Amplitude Diffuser) Acoustic Panel

    The BADTM (Binary Amplitude Diffuser) Panel is a unique synergy of advanced acoustic technology and simplicity of design when performance is paramount. Utilizing an optimal binary pattern of perforations in a rigid template over a sound-absorbent core, the BADTM Panel achieves an excellent balance of sound absorption across the NRC frequency bands while preserving the space’s ambiance by rolling off the absorption at 1000Hz. This unique hybrid technology eliminates excessive high-frequency absorption, transitions to a scattering surface in the very high frequencies, prevents lobing inherent in common perforated surfaces, and significantly improves mid and low-frequency absorption.

    Features

    • Cost-effective panel solution that achieves a balance between sound absorption and reflection.
    • Available in custom sizes up to 4′ W x 10′ L and 1”,2”, 3” or 4” T.
    • Select from industry standard and custom fabrics, fabrics with proof of performance acoustical data preferred.
    • Hardened edge termination options include square, miter, radius and bevel.
    • Lightweight and easy to install with RPG’s Impalit™ clip.
    • All components Class A Fire Rated.
    Specification
    • Finish - Wrapped with RPG reviewed industry standard and custom fabrics. Fabrics with acoustical performance data are preferred.

      Product Material Composition - Fabric over rigid fiberglass board acoustical core

      Product Acoustic Function - Hybrid

      Product Fire Rating - All Class A Components

      Weight PSF - 1.15 (1" Panel)

      Installation - The BADTM Panels can be quickly and easily hung on any wall surface using RPG’s ImpalitTM clip. For ceiling applications, the panels can be either direct mounted with Z-bar attachments or suspended using a cloud anchor kit. Panels can also be configured to be installed in the standard 15/16" HD T- grid supplied by others.

    Technical specification
    • Unique ref.bad-panel
    • Product familyArchitectural Acoustics
    • Product groupHybrid
    • TypeObject (single object)
    • Date of publishing2024-01-31
    • Edition number1
    Related
    • Material mainFabric
    • Material secondaryFiberglass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit