Publish your products
Modex™ LF Sound Absorption Panel

Modex™ LF Sound Absorption Panel

The ModexTM LF is designed to target the mid and upper bass frequencies utilizing an internally damped resonant panel, efficiently attenuating frequencies in the octave between 80 and 160Hz, considered the mid-range of the bass frequency range. This frequency range is often responsible for the bass buildup that we are most sensitive to in mid-size auditoriums and band rooms, reducing musical clarity and intelligibility.

Features

  • 80 – 160 Hz dedicated bass absorption
  • Low Profile
  • Durable wood construction
  • Wall or Ceiling mounting
Specification
  • Finish - Wrapped with RPG reviewed industry standard and custom fabrics. Fabrics with acoustical performance data are preferred.

    Product Material Composition - Fabric

    Product Acoustic Function - Low Frequency/Bass Mgt.

    Product Core Fire Rating - All Class A Components

    Weight PSF - 2.00

    Installation - The ModexTM LF can be easily and quickly hung on any wall or ceiling surface using the RPG-provided wall cleat.

Technical specification
  • Unique ref.modex-lf
  • Product familyArchitectural Acoustics
  • Product groupLow Frequency/Bass Mgt.
  • TypeObject (single object)
  • Date of publishing2024-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit