Publish your products
Modsorbor™ Sound Absorption Panel

Modsorbor™ Sound Absorption Panel

The Modsorbor™ Panel consists of a high performance low frequency tuned acoustical core with hardened square or shaped edges and wrapped in an acoustical fabric. The Modsorbor™ Panel offers durability and focused low frequency absorption without affecting other frequencies, yielding an NRC as low as 0.30.

Features

  • Cost-effective solution for efficient sound absorption, control and excess reverberation.
  • Available in custom sizes up to 4′ W x 10′ L and 1”,2”, 3” or 4” T.
  • Select from industry standard and custom fabrics, fabrics with proof of performance acoustical data preferred.
  • Hardened edge termination options include square, miter, radius and bevel.
  • Lightweight and easy to install with RPG’s Impalit™ clip.
  • All components Class A Fire Rated.
Specification
  • Finish - Wrapped with RPG reviewed industry standard and custom fabrics. Fabrics with acoustical performance data are preferred.

    Product Material Composition - Fabric

    Product Acoustic Function - Low Frequency/Bass Mgt.

    Product Core Fire Rating - All Class A Components

    Weight PSF - 1.00

    Installation - Modsorbor™ Panels can be easily and quickly hung on any wall surface using RPG’s Impalit clip. For ceiling applications, the panels can be either direct mounted with Z-bar attachments or suspended using a cloud anchor kit. Panels can also be configured to install in a standard T-bar grid.

Technical specification
  • Unique ref.modsorbor
  • Product familyArchitectural Acoustics
  • Product groupLow Frequency/Bass Mgt.
  • TypeObject (single object)
  • Date of publishing2024-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit