Publish your products
Omniffusor® W58 Acoustic Sound Diffuser
Omniffusor® W58 Acoustic Sound Diffuser
Omniffusor® W58 Acoustic Sound Diffuser

    Omniffusor® W58 Acoustic Sound Diffuser

    Omniffusor® W58 is a 2-dimensional sound diffuser created to expand the product line anchored by the classic OmniffusorTM W84 – the first product of its kind offered on the market. With its deeper construction, the Omniffusor® W58 has been designed to extend the diffusion bandwidth into the mid and lower midrange frequencies, while the natural wood construction of the unit, available in a high recycled content, ULEF, Class A fire-rated and FSC® MDF core, limits the amount of sound energy removed by absorption.

      Features

      • 2D QRD reflection phase grating.
      • Uniform hemispherical scattering for all angles of incidence.
      • Broad bandwidth diffusion in a decorative, furniture grade finish
      • Available in 2′ x 2′ panels.
      • Choose from any commercially available wood veneers, laminates or paint colors.
      • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
      Specification
      • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

        Product Material Composition - MDF Core with wood veneer or laminate

        Product Acoustic Function - Diffusion

        Product Fire Rating - Class I or A

        Weight PSF - 5.00

        Installation - Omniffusor® W58 is designed to be flush-mounted to a wall or ceiling with factory-integrated blocking or dropped into a standard 15/16" HD T-grid supplied by others. These panels can also be installed adjacent to Omniffusor® W84 and Omniffusor® W113 units for comprehensive broadband diffusion performance.

      Technical specification
      • Unique ref.omniffusor-w58
      • Product familyArchitectural Acoustics
      • Product groupDiffusion/Hybrid
      • TypeObject (single object)
      • Date of publishing2024-03-18
      • Edition number1
      Related
      • Material mainMDF
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
      • IFC classificationFurnishing Element
      • ETIM CodeEG017960
      • ETIM NameFurniture
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code09 84 00
      • CSI MasterFormat 2014 TitleAcoustic Room Components
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States