Publish your products
Overture® VR Diffusive Surface
Overture® VR Diffusive Surface
Overture® VR Diffusive Surface
Overture® VR Diffusive Surface
Overture® VR Diffusive Surface
Overture® VR Diffusive Surface

    Overture® VR Diffusive Surface

    Overture® VR is an innovative new design in the field of diffusive surfaces for performing arts theaters. These units provide a mobile, collapsible diffusive surface that can be used to transform the sonic profile of a performance stage. Standing at 16’ in height in its performance position (shorter heights possible), each Overture® VR unit is comprised of a rugged, powder coated steel frame upon which diffusive wood panels are mounted. The panels are removable and interchangeable to achieve diffusion along either the horizontal or vertical plane, or to substitute a different diffusive RPG panel to suit the acoustical needs of a particular application.

    Features

    • Offers a flexible, customizable stage shell system to comply with a wide range of performance requirements
    • Choose from a range of interchangeable diffusive RPG panels
    • Choose from any commercially available wood veneers, laminates or paint colors.
    • Units use a heavy duty crank system to collapse, enabling efficient storage possibilities
    • Simple assembly and operation allows for rapid stage transformation
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    Specification
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Diffusion

      Product Core Fire Rating - Class I or A

      Installation - The Overture® VR arrives with the wood diffusive units separate from the structural framework. The panels are pre-grooved to slide onto the support brackets on the frame – the Overture® VR is then ready to use. See the Operations Manual in the Technical Data tab for basic operations and safety instruction. The units should not be operated without prior review and instruction.

    Technical specification
    • Unique ref.overture-vr
    • Product familyArchitectural Acoustics
    • Product groupDiffusion
    • TypeObject (single object)
    • Date of publishing2024-01-31
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit