Publish your products
Waveform® Gaussian G Panel
Waveform® Gaussian G Panel
Waveform® Gaussian G Panel

    Waveform® Gaussian G Panel

    The Waveform® Gaussian G Panel was developed using RPG’s powerful shape optimization and aperiodic modulation technology, which optimizes sound diffusion while providing a given shape motif. Made of glass fiber reinforced gypsum (GRFG), the panels have a bell-shaped appearance designed to increase intelligibility and enhance musical clarity and intimacy. A powerful one-dimensional sound diffuser, the symmetrical Waveform® Gaussian G Panel can be arrayed to reduce periodicity effects and be installed on walls or ceilings.

    Features

      • Offers an attractive, acoustically optimized canopy and wall treatment for large, performance driven spaces for music, theater and lecture.
      • Standard size available is 4′ W x 4′ L x 6″ or 12″ D.
      • Choose from any commercially available paint color.
      • Stable, non-combustible glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
      • Canopy layouts can be sequence optimized, along the length of the hall for both height and tilt, for further improvement in coverage and scattering.
      Specification
      • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

        Product Material Composition - GFRG

        Product Acoustic Function - Diffusion

        Product Fire Rating - Non-Combustible

        Weight PSF - 3.00

        Installation - Overhead mounting of the Waveform® Gaussian G Panel is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud” or screwed together to create a canopy. Units can also be mounted directly onto walls using RPG-provided integrated cleats.

      Technical specification
      • Unique ref.waveform-gaussian-g
      • Product familyArchitectural Acoustics
      • Product groupDiffusion
      • TypeObject (single object)
      • Date of publishing2024-05-07
      • Edition number1
      Related
      • Material mainGypsum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
      • IFC classificationFurnishing Element
      • ETIM CodeEG017960
      • ETIM NameFurniture
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code09 84 00
      • CSI MasterFormat 2014 TitleAcoustic Room Components
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit