Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/4fda0b3a-1119-4d33-a2e7-a3dc11836176
Home
Categories
HVAC
Ductwork
Ruskin CD30VG1 Industrial Control Damper
Available in United States
Ruskin
Follow
Ruskin CD30VG1 Industrial Control Damper
The CD30VG1 Industrial control damper has a 3" frame and v-groove style blades. It features:
• Ideal suitability for airflow modulation and shutoff in industrial applications.
• Heavy duty galvanized steel construction.
Download
Technical specification
Technical specification
Unique ref.
rd-00299-011
Product family
Dampers for Air Ductwork
Product group
Industrial Control Dampers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=12981
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
North America
United States
Similar products
METALAIRE
Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1
4.0
(
12
)
Download
Price Industries
SCD - Square Cone Diffuser
5.0
(
5
)
Download
METALAIRE
Extruded Aluminum Linear Bar Grille - 1" Border, 7/32" Bars on 1/2" Centers - Model 2000
3.3
(
9
)
Download
Tradesman Manufacturing
Wall Cap
Download
METALAIRE
Linear Slot Diffuser - Drop Face - Model 6600 Series
4.3
(
15
)
Download
METALAIRE
Concentric Supply/Return Louvered Face Cube Core - Model 5500 DAF-CC5
Download