Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/8489c375-97f2-4b54-a37a-adb3d33f9e20
Home
Categories
HVAC
Ductwork
Manual Balancing Damper MD35
Available in United States
Ruskin
Follow
Manual Balancing Damper MD35
The MD35 Manual Balancing Damper has a 5" frame. It features:
Non-stick, non-corrosive bearings that assure long damper life and ease of operation.
Shake-proof, low maintenance linkage.
Frame design that interlocks without bolts, screws or rivets and has internally braced corners to reduce racking.
Galvanized steel construction
.
Download
Technical specification
Technical specification
Unique ref.
rd-00317-014
Product family
Dampers for Air Ductwork
Product group
Commercial Control Dampers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=12464
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
North America
United States
Similar products
METALAIRE
Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1
4.0
(
12
)
Download
Price Industries
SCD - Square Cone Diffuser
5.0
(
5
)
Download
METALAIRE
Linear Slot Diffuser - Drop Face - Model 6600 Series
4.3
(
15
)
Download
METALAIRE
Extruded Aluminum Linear Bar Grille - 1" Border, 7/32" Bars on 1/2" Centers - Model 2000
3.3
(
9
)
Download
Price Industries
SDS - Linear Slot Diffuser
4.6
(
5
)
Download
Tradesman Manufacturing
Wall Cap
Download