Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/b9e8bdd7-70d4-465d-a08e-6142b447d708
Home
Categories
HVAC
Ductwork
Round Commercial Control Damper CDR25
Available in United States
Ruskin
Follow
Round Commercial Control Damper CDR25
The CDR25 is a round control damper that features:
Volume control.
Steel construction with aluminum paint finish. When equipped with blade seals, provides positive shut-off
.
Download
Technical specification
Technical specification
Unique ref.
rd-00317-046
Product family
Dampers for Air Ductwork
Product group
Commercial Control Dampers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=12151
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
North America
United States
Similar products
METALAIRE
Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1
4.1
(
13
)
Download
Price Industries
SCD - Square Cone Diffuser
5.0
(
5
)
Download
METALAIRE
Linear Slot Diffuser - Drop Face - Model 6600 Series
4.3
(
15
)
Download
Price Industries
SDS - Linear Slot Diffuser
4.6
(
5
)
Download
Tradesman Manufacturing
Wall Cap
Download
Price Industries
80 - Egg Crate Grille
4.1
(
8
)
Download