Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/2716e1d9-60f5-49f1-8ba0-acf9cda9e6c1
Home
Categories
HVAC
Ductwork
MD25 Manual Balancing Damper
Available in United States
Ruskin
Follow
MD25 Manual Balancing Damper
The MD25 Manual Balancing Damper has a 3" frame. It features:
Easy installation
Becomes part of the ductwork
Galvanized steel construction
Download
Specification
Specification
The MD25 Manual Balancing Damper has a 3" frame. It features:
Easy installation
Becomes part of the ductwork
Galvanized steel construction
Technical specification
Technical specification
Unique ref.
rd-00317-086
Product family
Dampers for Air Ductwork
Product group
Commercial Control Dampers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
https://www.ruskin.com/model/md25
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
North America
United States
Similar products
METALAIRE
Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1
4.0
(
12
)
Download
Price Industries
SCD - Square Cone Diffuser
5.0
(
5
)
Download
METALAIRE
Linear Slot Diffuser - Drop Face - Model 6600 Series
4.3
(
15
)
Download
METALAIRE
Extruded Aluminum Linear Bar Grille - 1" Border, 7/32" Bars on 1/2" Centers - Model 2000
3.3
(
9
)
Download
Price Industries
SDS - Linear Slot Diffuser
4.6
(
5
)
Download
Tradesman Manufacturing
Wall Cap
Download