Publish your products
FD60GA UL Classified 1 1/2 hr. Dynamic Airfoil Blade, Grille Access
Ruskin

FD60GA UL Classified 1 1/2 hr. Dynamic Airfoil Blade, Grille Access

The FD60GA is a UL555 classified, 1 1/2 hour rated, multiblade fire damper. The FD60GA is an "out of the wall or concrete floor" dynamic rated fire damper with through the "grille access" to the fusible link. The damper can be installed in either supply or return applications and can be installed completely from one-side of the partition (no retaining angles are required on the "back-side"). It features:
  • Airfoil blades, which have greater strength, less static pressure, superior sealing ability, superior fire protection ability, and produce less noise.
  • approval for dual directional air flow.
  • Maximum velocity of 4,000 fpm.
  • Maximum 6" static pressure.
  • Galvanized steel construction
.
Technical specification
  • Unique ref.rd-00317-122
  • Product familyFire Dampers
  • Product groupFire Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Fire Protection

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit