Unique ref.: | Sabco-base-shoe-built-in-slab |
---|---|
Brand: | SABCO |
Product family: | Balustrade |
Product group: | Built-in-slab |
Date of publishing: | 2017-11-27 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.sadev.com/blog/produit/garde-corps-sabco-encastre/?lang=en |
---|---|
Installation instructions: | http://www.sadev.com/wp-content/uploads/2015/06/SABCO_notice-de-pose_EN_V4... |
COBie Product Data Sheet: | |
Product certification: | http://www.sadev.com/wp-content/uploads/2015/10/CSTB-Avis-Technique-SABCO-... |
Technical description: | http://www.sadev.com/wp-content/uploads/2015/12/SADEV_BALUSTRADE-BROCHURE-... |
Instruction video: | https://www.youtube.com/watch?v=QoXHTQfLmnU |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/sadev-sabco/product/sabco-base-shoe-built-in-slab
Material main: | Glass |
---|---|
Material secondary: | Aluminium |
Designed in: | France |
Manufactured in: | France |
BIMobject Category: | Construction - Railing |
---|---|
IFC classification: | Railing |
UNSPSC name: | Fencing |
UNSPSC code: | 301520 |
Uniclass 1.4 Code: | L4421 |
Uniclass 1.4 Description: | Railings |
Uniclass 2.0 Code: | SS-25-15-05-35 |
Uniclass 2.0 Description: | Handrail Systems |
Uniclass 2015 Code: | Ss_25_15_60_05 |
Uniclass 2015 Description: | Balustrade and guarding systems |
NBS Reference Code: | 25-15-05-35 |
NBS Reference Description: | Handrail Systems |
CSI MasterFormat 2014 Code: | 05 73 13 |
CSI MasterFormat 2014 Title: | Glazed Decorative Metal Railings |
OmniClass Number: | 23-17 25 11 11 17 |
OmniClass Title: | Railing |
CSI UniFormat II Code: | B2010 |
CSI UniFormat II Title: | Exterior Walls |
Name | Value |
---|---|
Height | 900 mm — 2100 mm |
Material | Aluminium |
Railing Type | Glazed |
Thickness | 15 mm — 25.52 mm |
Width | 500 mm — 2500 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Aluminium |
BIMobject®