Publish your products
Fence, machinery and equipment protection

Fence, machinery and equipment protection

Saher-fence blends in well with its surroundings and is an effective solution for protecting and marking off areas. A well designed fence solution is important because an effective result is influenced by so many factors, such as the customer’s need, type of soil, shape of terrain, geographical location, climatic conditions and official regulations. A Saher fence has a stylish and solid structure, that stays erect from one year to the next.
Technical specification
  • Unique ref.3-013
  • TypeObject (single object)
  • Date of publishing2013-06-03
  • Edition number1
  • Height (mm)2000
  • Width (mm)4000
Links
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryWalls - Other Walls
  • IFC classificationBuilding Element Proxy
  • UNSPSC nameFencing
  • UNSPSC code301520
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit