Publish your products
30000 Series Designer Wood Gear Lockers
30000 Series Designer Wood Gear Lockers
30000 Series Designer Wood Gear Lockers
30000 Series Designer Wood Gear Lockers

    30000 Series Designer Wood Gear Lockers

    Constructed of industrial grade particleboard and covered with durable high pressure laminate Salsbury 30000 series designer gear wood lockers are ideal when a secure environment for equipment, uniforms, clothing and many other applications is needed. Available in 18’’ and 24’’ depths, designer gear wood lockers are two (2) feet wide and six (6) feet high (add 4’’ for the black base) and are available in a gray, blue, black, maple, cherry or mahogany finish. Optional matching laminated sloping hoods and side panels easily attach to 24" wide designer gear lockers and provide a finished look to an individual locker or a row of lockers. Designer gear wood lockers feature a 3/4’’ deep ventilated front door that opens from left to right with four (4) heavy duty concealed hinges. Doors include a lift up handle and recessed hasp for added security – built-in locks (30010 for combination and #30015 for key), padlocks (#30020 for combination and #30025 for key), electronic locks (#30090) and resettable combination locks (#30095) are available as options upon request. Designer gear wood lockers feature an upper shelf with an 11’’ W x 12’’ H top compartment. The top compartment includes a 12’’ W x 3/4’’ D door and heavy duty concealed hinges and a lift up handle and recessed hasp for added security. The top compartment door includes a black name / number plate (custom engraving #30060 is available as an option upon request). Designer gear lockers also include two (2) single wall hooks, a coat rod and a 14’’ high foot locker. The spacious foot locker includes a hinged lid, a ventilated front panel, and a padlock hasp and provides comfortable seating and secure equipment storage. Combination padlocks (#30020) and keyed padlocks (#30025) are available as options upon request for the foot locker.

    Specification
    • Constructed of industrial grade particleboard and covered with durable high pressure laminate

      Ideal for sports facilities, schools, locker rooms, police and fire stations or wherever a secure professional environment is needed

      Available in a gray, blue, black, maple, cherry or mahogany finish and include a black name / number plate

      Units feature a ventilated front door that opens from left to right with four (4) heavy duty concealed hinges

      Units are 2 feet wide, 6 feet high (add 4" for base) and 18" or 24" deep

      Units feature 2 double prong coat hooks, a coat road and a 14" high foot locker with a hinged lid and padlock hasp

      14" high foot locker provides comfortable seating and secure equipment storage

      Units also feature an upper shelf with an 11" wide x 12" high top compartment and steel hasp

      The top compartment features a 12" wide x 3/4" deep door with heavy duty concealed hinges and a lift up handle and recessed hasp for added security

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.30000_Series_Designer_Wood_Gear_Lockers
    • Product familyWood Lockers
    • Product groupDesigner Gear Wood Lockers
    • TypeObject (single object)
    • Date of publishing2018-10-19
    • Edition number1
    • Width (inches)24
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 16
    • CSI MasterFormat 2014 TitleWood Lockers
    • OmniClass Number23-29 15 15 13
    • OmniClass TitleWood Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit