We are using cookies to provide our services

By using our services you agree to our use of cookies

;

94000 Series Plastic Lockers - Four Tier - 1 Wide

Unique ref.: 94000_Series_Plastic_Lockers_Four_Tier_1_Wide
Brand: Salsbury Industries
Product family: Plastic Lockers
Product group: 12" Wide Plastic - Double Tier
Width (inches): 12.75
Height (inches): 74
Depth (inches): 18
Date of publishing: 2019-06-05
Edition number: 1
Type: Object (single object)
Download (5)
Features

Constructed of water resistant high grade ABS plastic that combines strength and durability

Ideal for pool areas, gyms, restaurants, sports and athletic facilities and other high humidity environments

Available as unassembled or assembled (additional charge for assembled)

Available in a gray, tan or blue door finish with a dark gray body and compartment finish providing an attractive two-tone appearance

Units are 73" high (adjustable legs can increase height to 74") and 18" deep

Units have compartment sizes that are 11" wide and 17 1/4" high

Each compartment includes grooves that can accommodate up to 3 optional compartment shelves

Available as 1 wide or 3 wide units

All locker doors are 12" wide

Include stainless steel hinges and a stainless steel hasp to accommodate optional padlocks

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-48
Uniclass 2.0 Description: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 26
CSI MasterFormat 2014 Title: Plastic Lockers
OmniClass Number: 23-29 15 15 17
OmniClass Title: Plastic Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Application Pool areas ; Gyms ; Restaurants ; Sports and athletic facilities ; Other high humidity environments
Colour Gray ; Tan ; Blue
Configuration 1 Unit Wide
Door Material High Grade ABS Plastic
Lock Type Stainless Hasp
Locker Type Plastic Locker
Material High Grade ABS Plastic
Number Of Doors 4 qty
Overall Depth 18"
Overall Width 12.75 in
Thickness 84 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Gray ; Tan ; Blue
Material High Grade ABS Plastic

All BIM objects are real products from real manufacturers confirmed and approved