Publish your products
Easy 3-6L flushing plate
Sanindusa

Easy 3-6L flushing plate

Plate for dual flush with frontal activation
Specification
  • All parts necessary to install flushing plate are included
Technical specification
  • Unique ref.4002311_Easy_flushing-plate-for-mechanism
  • Product familyEasy
  • Product groupToilet Cisterns_plates
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)170
  • Width (mm)255
  • Depth (mm)18
Related
  • Material mainABS
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)1
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodePr_40_20_93_87
  • Uniclass 2015 DescriptionWC cistern fittings
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Asia Africa Europe Oceania North America South America
China
Algeria
Austria
Australia
Costa Rica
Colombia
India
Angola
Belgium
The Bahamas
Israel
Benin
Bulgaria
Japan
Cameroon
Croatia
Jordan
Côte d'Ivoire
Cyprus
Lebanon
Ghana
Czech Republic
Oman
Guinea-Bissau
Estonia
Qatar
Mali
France
Saudi Arabia
Mauritania
Germany
South Korea
Morocco
Greece
Sri Lanka
Mozambique
Hungary
Taiwan
Nigeria
Ireland
United Arab Emirates
South Africa
Italy
Sudan
Latvia
Tanzania
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit