New Ícone long basin mixer
Sanindusa

New Ícone long basin mixer

Ceramic cartridge technology Single lever mixer To install on the basin or on the countertop With possibility to aplly flow rate limiter to 5L-min at 3 bar Compatible pop up wastes _not included_ 4V9211 4V9411 4V9111 4V9110 4V9311 4V9116 4V9711
Specification
  • Single lever basin mixer 2 x H3-8-M10x1-T-L35-600 stainless steel flexible supply hoses
Technical specification
  • Unique ref.526430111_NewIcone_long-basin-mixer
  • Collection setNew Ícone
  • CollectionTaps-Mixers
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)328
  • Width (mm)45
  • Depth (mm)176
Related
  • Material mainBrass
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)2
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 1.4 CodeL725111
  • Uniclass 1.4 DescriptionMixer taps
  • Uniclass 2.0 CodePR-35-79-95
  • Uniclass 2.0 DescriptionWash Basin And Trough Water Supply Fittings
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • NBS Reference Code35-79-95
  • NBS Reference DescriptionWash Basin And Trough Water Supply Fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Africa Asia Europe Oceania South America North America
Mauritania
Saudi Arabia
Greece
Australia
Colombia
The Bahamas
Algeria
Jordan
Italy
Costa Rica
Morocco
Lebanon
Cyprus
Côte d'Ivoire
Israel
Romania
Angola
India
Bulgaria
Mozambique
Oman
Croatia
South Africa
United Arab Emirates
Hungary
Sudan
Qatar
Czech Republic
Tanzania
Sri Lanka
Austria
Cameroon
China
Poland
Nigeria
South Korea
Lithuania
Benin
Japan
Russia
Ghana
Taiwan
Latvia
Mali
Estonia
Guinea-Bissau
Spain
France
Germany
Netherlands
Belgium
Switzerland
Luxembourg
United Kingdom
Ireland
Norway
Sweden
Ukraine
Portugal