Publish your products
QUEEN 1800X800 oval bathtub (w/ metal apron)
QUEEN 1800X800 oval bathtub (w/ metal apron)
    Sanitana

    QUEEN 1800X800 oval bathtub (w/ metal apron)

    QUEEN 1800X800 enamelled steel oval bathtub (with apron) Bathe like a king. Bathe like a queen. With QUEEN bathtubs that is really what you will feel like. An enamelled steel bathtub that pays homage to the golden, olden days of cast iron classic baths - QUEEN's design will certainly be the centerpiece of a luxurious bathroom.
    Specification
    • Format: oval Whirl system: no Whirl system compatibility: no Type of installation: supported by metal apron (self-standing) Apron compatibility: yes (metallic) Anti slip surface: yes Capacity: 230 liters Available colours: white or black Required bath waste: Ø55mm In the box: bathtub
    Technical specification
    • Unique ref.S30002212100000
    • Product familyQueen
    • Product groupBathtubs
    • TypeObject (single object)
    • Date of publishing2019-06-26
    • Edition number1
    • Height (mm)595
    • Width (mm)1800
    • Depth (mm)800
    Related
    • Material mainAcrylic
    • Material secondaryFiber Glass
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)85
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia Africa Europe South America North America
    Bahrain
    Algeria
    Belgium
    Chile
    Collectivity of Saint Martin
    Iran
    Angola
    Cyprus
    Colombia
    Costa Rica
    Israel
    Benin
    Denmark
    Suriname
    Cuba
    Jordan
    Cape Verde
    France
    Martinique
    Kuwait
    Côte d'Ivoire
    Germany
    Lebanon
    Democratic Republic of the Congo
    Greece
    Oman
    Gabon
    Ireland
    Pakistan
    Ghana
    Italy
    Palestine
    Guinea
    Lithuania
    Qatar
    Liberia
    Luxembourg
    Saudi Arabia
    Libya
    Malta
    United Arab Emirates
    Mali
    Netherlands
    Mauritania
    Poland
    Mauritius
    Portugal
    Morocco
    Russia
    Mozambique
    Spain
    Nigeria
    Switzerland
    Republic of the Congo
    Ukraine
    Reunion
    United Kingdom
    Senegal
    South Africa
    Tanzania
    Tunisia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit