Publish your products
CORAL toilet (b.t.w.) w/ dual outlet - floor-standing
CORAL toilet (b.t.w.) w/ dual outlet - floor-standing
    Sanitana

    CORAL toilet (b.t.w.) w/ dual outlet - floor-standing

    CORAL floor-standing toilet with dual outlet (back to wall) The CORAL sanitary ware naturally stands out thanks to its polished, curvy shapes and smooth contouring. The commitment between aesthetics and function results in a range that is simple and versatile, blending effortlessly in every bathroom style.
    Specification
    • Type of installation: floor-standing (back to wall) Type of outlet: dual Compatible cisterns: in-wall cisterns Flush capacity: in accordance to the installed cistern Type of activation: in accordance with the installed activation (flush valve or operating plate) Compatible seats & covers: CORAL thermodur seat & covers with: simple close (ref. S80006562300000); soft-close (ref. S80006561800000); or slim version with soft-close (ref. S80006562600000) In the box: toilet, connections and fixing kit
    Technical specification
    • Unique ref.S10096823300000
    • Product familyCoral
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2019-06-26
    • Edition number1
    • Height (mm)400
    • Width (mm)360
    • Depth (mm)400
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)27
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSs_40_15_90_97
    • Uniclass 2015 DescriptionWC systems
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia Africa Europe South America North America
    Bahrain
    Algeria
    Belgium
    Chile
    Collectivity of Saint Martin
    Iran
    Angola
    Cyprus
    Colombia
    Costa Rica
    Israel
    Benin
    Denmark
    Suriname
    Cuba
    Jordan
    Cape Verde
    France
    Martinique
    Kuwait
    Côte d'Ivoire
    Germany
    Lebanon
    Democratic Republic of the Congo
    Greece
    Oman
    Gabon
    Ireland
    Pakistan
    Ghana
    Italy
    Palestine
    Guinea
    Lithuania
    Qatar
    Liberia
    Luxembourg
    Saudi Arabia
    Libya
    Malta
    United Arab Emirates
    Mali
    Netherlands
    Mauritania
    Poland
    Mauritius
    Portugal
    Morocco
    Russia
    Mozambique
    Spain
    Nigeria
    Switzerland
    Republic of the Congo
    Ukraine
    Reunion
    United Kingdom
    Senegal
    South Africa
    Tanzania
    Tunisia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit