Publish your products
VELVET 800 surfex® recessed washbasin
Sanitana

VELVET 800 surfex® recessed washbasin

VELVET 800 surfex® recessed washbasin The VELVET washbasins are Sanitana’s latest foray in the area of solid surface production. Being made in surfex® means they have a homogenous surface: non-porous, non-toxic and capable of resisting aggressive chemical agents. The VELVET washbasins are available in wall-mounted or recessed versions, which can be coupled with some Sanitana vanity units, such as the more recent ARDEN, HARAPAN, STENIS and TAHOE furniture collections. Their sizes range from 60 to 160cm length, and they are available in version with or without integrated tap holes and with or without towel holders.
Specification
  • Type of installation: recessed Tap hole: yes (one) Position of tap hole: central Overflow: no Special features: compatible with Arden, Harapan, Weza and Tahoe 80 vanity units In the box: washbasin
Technical specification
  • Unique ref.S20203611700000
  • Product familyVelvet
  • Product groupWashbasins
  • TypeObject (single object)
  • Date of publishing2021-04-14
  • Edition number1
  • Height (mm)125
  • Width (mm)802
  • Depth (mm)458
Related
  • Material mainSurfex
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)9
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe South America North America
Bahrain
Algeria
Belgium
Chile
Collectivity of Saint Martin
Iran
Angola
Cyprus
Colombia
Costa Rica
Israel
Benin
Denmark
Suriname
Cuba
Jordan
Cape Verde
France
Martinique
Kuwait
Côte d'Ivoire
Germany
Lebanon
Democratic Republic of the Congo
Greece
Oman
Gabon
Ireland
Pakistan
Ghana
Italy
Palestine
Guinea
Lithuania
Qatar
Liberia
Luxembourg
Saudi Arabia
Libya
Malta
United Arab Emirates
Mali
Netherlands
Mauritania
Poland
Mauritius
Portugal
Morocco
Russia
Mozambique
Spain
Nigeria
Switzerland
Republic of the Congo
Ukraine
Reunion
United Kingdom
Senegal
South Africa
Tanzania
Tunisia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit