Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/d8846e24-a2a2-453e-a2d9-a88d90842f16
Home
Categories
HVAC
Boilers
ThemaFast Condens 31-CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage + eau chaude micro-accumulée
Unavailable in United States
SAUNIER DUVAL
Follow
ThemaFast Condens 31-CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage + eau chaude micro-accumulée
Chaudière murale gaz condensation micro-accumulation 31 kW
Download
Specification
Specification
Chaudière murale gaz (GN) condensation micro-accumulation 31 kW - Débit ECS : 14,8 l/min Classe d'efficacité énergétique : Chauffage A; Sanitaire A profil XL
Technical specification
Technical specification
Unique ref.
SAU020063
Product family
Boiler
Product group
ThemaFast Condens
Date of publishing
2024-06-14
Edition number
1
Height (mm)
740
Width (mm)
418
Depth (mm)
344
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/solutions-gaz/chaudiere-gaz-a-condensation/
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
34
Classification
Classification
BIMobject Category
HVAC - Boilers
Region availability
Europe
France
Similar products
IBC Boiler
VX™ Series High-Efficiency Modulating Condensing Boiler
Download
LAARS Heating Systems
High-Efficiency MagnaTherm® HTD - Boilers & Water Heaters
Download
Miura America
MW Water Softener
Download
Fondital
Formentera PRO CTN
Download
Patterson-Kelley
P-K SONIC® Condensing Boilers
Download
Fondital
Itaca CH KR - Indoor Installation
Download