Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/fde9cd90-e2b7-4a9e-a31e-f449aea1b7f0
Home
Categories
HVAC
Heat Pumps
GeniaAir Max 8, HA 8-8.1 O 230V B3, 8000049831
Unavailable in United States
SAUNIER DUVAL
Follow
GeniaAir Max 8, HA 8-8.1 O 230V B3, 8000049831
Pompe à chaleur monobloc haute température au R290
Download
Technical specification
Technical specification
Unique ref.
SAU020081
Product family
Heat pump
Product group
GeniaAir Max
Date of publishing
2026-08-27
Edition number
1
Height (mm)
765
Width (mm)
1100
Depth (mm)
450
Links
Links
Tendering information
https://www.saunierduvalpro.fr/produits/tous-les-produits/pompe-a-chaleur/geniaairmax
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
130
Classification
Classification
BIMobject Category
HVAC - Heat Pumps
Region availability
Europe
France
Similar products
Amana
PTAC Packaged Terminal Air Conditioner and Heat Pump
2.7
(
7
)
Download
Samsung HVAC North America
Hylex Inverter Driven Heat Pump Condensing Unit
4.4
(
8
)
Download
ECO2 Systems LLC
4.5kW Heat Pump
Download
ECO2 Systems LLC
4.5kW Heat Pump with Heater (Cold Climate)
Download
DOMUSA TEKNIK
Dual Clima HT PRO - Air Source Energy
Download
Johnson Controls
Quantech QTH1 Air-to-Water Inverter Scroll Heat Pumps
4.9
(
8
)
Download