Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/f105c170-4cb2-47d9-aba9-4e859855ca6c
Home
Categories
HVAC
Heat Pumps
GeniaAir Max 15 - 400 V, HA 15-8.1 O 400V B3, 8000049829
Unavailable in United States
SAUNIER DUVAL
Follow
GeniaAir Max 15 - 400 V, HA 15-8.1 O 400V B3, 8000049829
Pompe à chaleur monobloc haute température au R290
Download
Technical specification
Technical specification
Unique ref.
SAU020085
Product family
Heat pump
Product group
GeniaAir Max
Date of publishing
2026-08-27
Edition number
1
Height (mm)
1480
Width (mm)
1100
Depth (mm)
450
Links
Links
Tendering information
https://www.saunierduvalpro.fr/produits/tous-les-produits/pompe-a-chaleur/geniaairmax
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
206
Classification
Classification
BIMobject Category
HVAC - Heat Pumps
Region availability
Europe
France
Similar products
Amana
PTAC Packaged Terminal Air Conditioner and Heat Pump
3.0
(
8
)
Download
ECO2 Systems LLC
4.5kW Heat Pump
Download
Johnson Controls
YORK® YMAE Air-to-Water Inverter Scroll Heat Pumps
4.9
(
7
)
Download
Johnson Controls
Quantech QTH1 Air-to-Water Inverter Scroll Heat Pumps
4.9
(
8
)
Download
Grundfos
DELTA HCU
3.6
(
5
)
Download
Johnson Controls
YORK® YCPB Air-cooled Scroll Heat Pump
Download