Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saval/products/63f203a1-c635-4f84-a445-66b9c36f2e08
Home
Categories
Fire Products
Fire Protection
Console type K Combination cabinet
Unavailable in United States
Saval
Follow
Console type K Combination cabinet
Saval Large stand allowing freestanding installation of a combination cabinet for a fire hose reel and an extinguisher.
Download
Technical specification
Technical specification
Unique ref.
8922120
Product family
Stands for hose reels and cabinets
Product group
Cabinet stand
Type
Assembly (multiple objects)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
1355
Width (mm)
1270
Depth (mm)
110
Links
Links
Product url
https://www.saval.nl/accessoires/type-k-combinatiekast-console/48/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Technical description
http://www.saval.nl/wp-content/blogs.dir/5/files/2015/07/3.300E-Stands-for-hose-reels-and-cabinets.pdf
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
2
Classification
Classification
BIMobject Category
Fire Products - Fire Protection
Region availability
Europe
Belgium
Netherlands
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
72
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Edwards
GC LED - Ceiling - Horn - Strobe
4.6
(
15
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download