Publish your products
Insuwrap - PVC 1500 LNTR - Single Ply Lining PVC Waterproofing Membrane for Water Retaining Structures
Insuwrap - PVC 1500 LNTR - Single Ply Lining PVC Waterproofing Membrane for Water Retaining Structures
Insuwrap - PVC 1500 LNTR - Single Ply Lining PVC Waterproofing Membrane for Water Retaining Structures
    Saveto

    Insuwrap - PVC 1500 LNTR - Single Ply Lining PVC Waterproofing Membrane for Water Retaining Structures

    Insuwrap PVC water tank internal liner 1500 LNTR is a calendared extruded high polymer waterproofing membrane, thickness 1.50 mm, reinforced with polyester mesh, manufactured following highest International standards offering high physical properties and long term durability. Insuwrap 1500 LNTR is manufactured using the best raw materials produced by SABIC.

    Features and benefits:

    • Safe application tools (no torch needed).
    • Easy to apply using hot air welding for joints. The joints are homogeneously welded (PVC to PVC). No sealant or chemicals are required for joints (overlaps).
    • No adhesives or primers are required for installation.
    • Self-extinguishing material - safe in case of fire.
    • Resistant to high-temperature fluctuations.
    Technical specification
    • Unique ref.Insuwrap-PVC-1500LNTR
    • Product familySheet Materials
    • Product groupMembranes, liners, flexible sheets and fabrics
    • TypeBuilding Material
    • Date of publishing2024-02-13
    • Edition number1
    • Height (mm)1.5
    • Width (mm)2100
    • Depth (mm)20000
    Related
    • Material mainPVC
    • Designed inSaudi Arabia
    • Manufactured inSaudi Arabia
    • Weight Net (Kg)83
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • Uniclass 2015 CodePr_25_57_51_66
    • Uniclass 2015 DescriptionPolymeric membranes
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing

    Region availability

    Asia Africa
    Bahrain
    Egypt
    Iraq
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    United Arab Emirates
    Yemen