Publish your products
Vetonit - Plaster Gypsum - High Quality Gypsum Plaster
Saveto

Vetonit - Plaster Gypsum - High Quality Gypsum Plaster

Plaster Gypsum is composed of retarded gypsum, selected aggregates, and special additives. It is supplied as a dry powder in pre-weighed bags that are ready to use on-site (this only requires adding clean water to produce a cohesive mix). Plaster Gypsum is a high-quality product that provides a very smooth surface when used as an underlayment for paints, decorative coatings, and wallpapers.

Uses:

  • To plaster block walls and rough surfaces (Indoors).
  • Plastering fair-faced concrete and precast panels.
  • Improving thermal resistance properties and sound dampening.

Features and Benefits:

  • Factory-controlled pre-blend ensures consistency high-quality.
  • Requires only the addition of water on-site at the time of use.
  • It can be applied by using plastering machines.
  • Single coat application with improved workability.
  • Easy application with a uniform workflow (this enables high productivity and superior finishing).
  • Strong adhesion onto a variety of substrates.
  • Ideal to achieve a smooth finish.
  • Suitable for humid and dry conditions.
Specification
  • Standards Compliance:

    • ASTM C28
    • ASTM C842
    • BS EN 13279-1 Type B2
Technical specification
  • Unique ref.Plaster-Gypsum
  • Product familyPlasters and Masonry
  • Product groupIndoor Gypsum Plaster
  • TypeBuilding Material
  • Date of publishing2026-01-28
  • Edition number1
Related
  • Material mainGypsum
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_31_64_35
  • Uniclass 2015 DescriptionGypsum plasters
  • CSI MasterFormat 2014 Code09 23 00
  • CSI MasterFormat 2014 TitleGypsum Plastering
  • OmniClass Number23-15 13 23
  • OmniClass TitleInterior Plasters

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen