Publish your products
Vetonit - Premium Project Fix - Thinset Tile Adhesive for Ceramic Tiles
Vetonit - Premium Project Fix - Thinset Tile Adhesive for Ceramic Tiles
Vetonit - Premium Project Fix - Thinset Tile Adhesive for Ceramic Tiles
Vetonit - Premium Project Fix - Thinset Tile Adhesive for Ceramic Tiles
    Saveto

    Vetonit - Premium Project Fix - Thinset Tile Adhesive for Ceramic Tiles

    Premium Project Fix is a normal cementitious adhesive with slip resistance composed of hydraulic binders, selected aggregates and special additives. It is supplied as a dry powder in pre-weighed bags ready to use on site, which requires only the addition of clean water to produce easily workable mortar. Premium Project Fix is applied in thickness from 3 mm to 10 mm, depending upon the substrate’s type of tiles and quality. Premium Project Fix is available in white and grey colours.

    The system comprises:

    • Layer 1: Substrate - Concrete Slab
    • Layer 3: Ceramic Tile Adhesive - Premium Project Fix - Highly quality ceramic tile adhesive.
    • Layer 4: Tiles - Ceramic Tiles

    Uses:

    • For ceramic and terrazzo tiles.
    • Tiling on smooth concrete surfaces, CMU, AAC, bricks, plasterboard.
    • It can be applied up to 10 mm thickness in a single layer.
    • Suitable for dry and wet conditions, internal applications, and horizontal and vertical surfaces.


    Features and benefits:

    • Factory-controlled pre-blend ensures consistently high quality.
    • Requires only the addition of water on site at the time of usage.
    • Easy tile installation that enables high productivity.
    • Superior workability.
    • Excellent adhesion on a variety of tiles. available in the local market.
    • Water-resistant.
    • Suitable for internal applications.
    • Suitable for horizontal and vertical surfaces.
    Specification
      • BS:EN 12004 as C1T
      • SASO ISO 13007-1 as CIT
      • GEV-EMICODE® EC1
    Technical specification
    • Unique ref.Premium-Project-Fix
    • Product familyTiling Systems
    • Product groupHigh Quality Ceramic Tile Adhesive
    • TypeBuilding Material
    • Date of publishing2024-02-13
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inSaudi Arabia
    • Manufactured inSaudi Arabia
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials
    • Uniclass 2015 CodePr_20_31_02_89
    • Uniclass 2015 DescriptionTile adhesives
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-13 23 15
    • OmniClass TitleAdhesives

    Region availability

    Asia Africa
    Bahrain
    Egypt
    Iraq
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    United Arab Emirates
    Yemen