Publish your products
Vetonit - Vetotop ES459 - Heavy Duty Epoxy Screed
Saveto

Vetonit - Vetotop ES459 - Heavy Duty Epoxy Screed

Vetotop ES459 is a trowel-applied floor screed composed of a three-part solvent-free combination of epoxy resin, modified amine hardener, and filled with specially graded & chemically inert aggregates. The heavy duty product performs exceptionally well in demanding applications where abrasion and impact resistance are crucial.

The system comprises:

  • Layer 1: Substrate - Concrete, Cast-in-Place
  • Layer 2: Primer - Vetoprime EP491 - Solvent-free epoxy primer
  • Layer 3: Epoxy Screed - Vetotop ES459 - Heavy-duty epoxy screed
  • Layer 4: Top Coat - Vetotop UC371 - Polyurethane coating, chemical, scratch, and UV-resistant

Uses:

  • In industrial engineering plants and steelwork.
  • In vehicle factories, car parks, and areas receiving trailer traffic.
  • To repair damaged concrete floors and edges of expansion joints.
  • For heavy-duty applications such as turbine rooms, armories, and hangers.

Features and benefits:

  • Fast & easy application.
  • High abrasion and chemical resistance.
  • Low maintenance costs.
  • Hygienic, impervious, and easily cleanable.
  • Available in 8 standard colors (with the possibility of custom RAL colors).
  • High bonding properties (stronger than concrete cohesive strength).

Design Criteria

Vetotop ES459 is designed to be a hard-wearing trowel-applied epoxy screed on cementitious or metal substrates at thicknesses between 3 to 25 mm. The applied product will be resistant to water as well as a wide range of chemicals.

Specification
  • Standards Compliance

    • ASTM C722


Technical specification
  • Unique ref.Vetotop-ES459
  • Product family Coverings, coatings and finishes
  • Product groupResinous Fluid-Applied Flooring
  • TypeBuilding Material
  • Date of publishing2025-09-14
  • Edition number1
Related
  • Material mainEpoxy
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_68_27
  • Uniclass 2015 DescriptionEpoxy resin coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 21 21
  • OmniClass TitleHigh Performance Coatings

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen