Publish your products
Vetonit - Vetotop US172 - Heavy Duty Breathable Hygienic Polyurethane Screed System
Saveto

Vetonit - Vetotop US172 - Heavy Duty Breathable Hygienic Polyurethane Screed System

Vetotop US172 is a single-layer, seamless, solvent-free, polyurethane-based flooring system. On top of having a textured matt finish, this product possesses excellent chemical & high impact resistances and withstands abrasive wear, direct steam contact, & industrial cleaning practices.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 3: Polyurethane Screed - Vetotop US172 - Hygienic heavy-duty polyurethane hybrid screed flooring 6-12mm thick
  • Layer 3: Line marking - Vetotop UC373 - Line marking polyurethane coating for traffic

Uses

  • Ideal for mechanical and chemical exposure applications.
  • Can be used in laboratories, and factories (food and Beverage, dairies, cheese and milk production, meat, fish, and poultry processing, etc.)
  • Can be used in commercial and industrial kitchens
  • For freezer rooms (or any area where thermal shock resistance is required).

Features and benefits:

  • Thermal shock resistance.
  • High abrasion and chemical resistance.
  • Low maintenance cost.
  • Hygienic, impervious, and easily cleanable.
  • High bonding properties (stronger than concrete cohesive strength).
Specification
  • Standard Specification Compliance: 

    • ASTM C722
    • BS EN476:2009 as class 2 in flame spread.
Technical specification
  • Unique ref.Vetotop-US172
  • Product familyCoverings, coatings and finishes
  • Product groupResin Flooring Systems
  • TypeBuilding Material
  • Date of publishing2025-09-03
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_68_27
  • Uniclass 2015 DescriptionEpoxy resin coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 21 21
  • OmniClass TitleHigh Performance Coatings

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen