Publish your products
Vetonit Vetofill CG550 - Professional-Grade & Cementitious Non Sanded Tile Grout
Saveto

Vetonit Vetofill CG550 - Professional-Grade & Cementitious Non Sanded Tile Grout

Vetofill CG550 is an improved cementitious tile grout with characteristics of reduced water adsorption and high abrasion resistance. The product is polymer-modified, cement-based, professional-grade, and water-resistant & can be used with most types of tiles (including ceramic, porcelain, glass mosaic, marble, granite, etc). Vetofill CG550 is composed of a blend of cement, special additives, selected fillers, and polymers. Once mixed with water, it becomes an easily workable creamy mortar.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Tile Adhesive - Vetoset CA549 - Professional Multipurpose Grade Adhesive to work with Large Tile Format and Multiple Types of Tiles (2-6mm)
  • Layer 3: Tiles - Ceramic Tiles, Natural Stones, Porcelain, Glass Mosaic, Marble, Granite
  • Layer 4: Tile Grout - Vetofill CG550 - Professional-grade & cementitious tile grout (2-10mm)

Uses:

  • Grouting of wall and floor joints subjected to a varying range of dry or humid conditions.
  • Filling tile joints virtually all types of tiles between 2mm up to 10mm gaps.
  • Commercial and residential buildings such as shopping malls, office buildings, palaces, and mansions.
  • Wet areas such as kitchens, bathrooms, and swimming pools.
  • Filling glass block joints

Features and benefits:

  • Easy to apply, a single component product
  • Excellent mechanical & physical properties.
  • High bond strength.
  • High abrasion resistance.
  • Low water permeability.
  • Suitable for internal & external application.
  • Suitable for use on horizontal & vertical tile applications.
  • Low VOC (environmentally friendly)
Specification
  • Standard Specification Compliance

    • BS EN 13888 : CG2 AW
    • SASO ISO 13007-3 as CG2 AW
Technical specification
  • Unique ref.vetofill-cg550
  • Product familyTiling Systems
  • Product groupTile Grout
  • TypeBuilding Material
  • Date of publishing2026-07-05
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • Uniclass 2015 CodePr_20_31_53_13
  • Uniclass 2015 DescriptionCementitious grouts
  • CSI MasterFormat 2014 Code09 30 00
  • CSI MasterFormat 2014 TitleTiling
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen