Publish your products
Vetonit Tile Grout- Weather Resistant Multipurpose Sanded Grout for Jointing Tiles
Saveto

Vetonit Tile Grout- Weather Resistant Multipurpose Sanded Grout for Jointing Tiles

Vetonit Tile Grout is an improved cementitious grout with the additional characteristics of reduced water adsorption and high abrasion resistance (as per ISO-13007-3 class CG2 WA). The material is composed of hydraulic binders, selected aggregates, special additives, and polymers. It is supplied as a dry powder in pre-weighed bags ready to use on-site, requiring only the addition of clean water to produce an easily workable mortar. Vetonit Tile Grout is ideal for jointing ceramic, terrazzo, and marble. Tile Grout is available in various pack sizes, and multiple colours (white, grey, and in Vetonit’s standard range of colours). Tile Grout should be applied at a thickness of 2 - 4 mm for wall tiles and 2 - 8 mm for floor tiles.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Tile Adhesive - Premium Project Fix - High Quality Ceramic Tile Adhesive (3-10mm)
  • Layer 3: Tiles - Ceramic Tiles
  • Layer 4: Tile Grout - Vetonit Tile Grout - Weather-resistant multipurpose sanded grout for jointing tiles (2-8mm)

Uses:

  • Grouting of wall and floor joints subjected to a varying range of dry or humid conditions.
  • Compatible with Vetonit tile adhesive range.
  • Suitable for use on most tile joints and with most tile types such as ceramic, porcelain, terrazzo, and marble

Features and benefits:

  • Easy to apply, a single component product
  • Superior workability.
  • Excellent bonding on a variety of tiles available in the local market.
  • Water & weather-resistant
  • Suitable for internal & external applications
  • Suitable for horizontal & vertical surfaces
Specification
  • Standard Specification Compliance

    • BS:EN 13888
    • SASO ISO-13007-3 class CG2 AW
Technical specification
  • Unique ref.vetonit-tile-grout
  • Product familyTiling Systems
  • Product groupTile Grout
  • TypeBuilding Material
  • Date of publishing2026-07-05
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • Uniclass 2015 CodePr_20_31_53_13
  • Uniclass 2015 DescriptionCementitious grouts
  • CSI MasterFormat 2014 Code09 30 00
  • CSI MasterFormat 2014 TitleTiling
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen