Publish your products
Vetonit - Vetoset CA540 - Internal Multipurpose Adhesive to Work with Multiple Types of Tiles
Saveto

Vetonit - Vetoset CA540 - Internal Multipurpose Adhesive to Work with Multiple Types of Tiles

Vetoset CA540 is a cement based professional multipurpose grade tile adhesive that works with most types of tiles and substrates. The product is composed of a blend of cement, carefully selected aggregates, special additives, and polymers that provide Vetoset CA540 with its outstanding properties. The product is suitable for internal use.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Tile Adhesive - Vetoset CA540 - Multipurpose adhesive to work with multiple types of tiles -C2 T
  • Layer 3: Tiles - Ceramic Tiles, Natural Stones, Artificial Stones.

Uses:

  • Ceramic tiles, natural stone, artificial stone, and many other types of tiles.
  • Laying of large format tiles on horizontal surfaces.
  • Suitable to be applied on many types of substrates.

Features and benefits:

  • Easy to apply, a single component product
  • Used internally.
  • High bond strength.
  • Immersed and wet areas tiling
Specification
  • Standard Specification Compliance

    • BS EN 12004 as C2 T
    • SASO ISO13007-1as C2 T
    • GEV-EMICODE® EC1PLUS
Technical specification
  • Unique ref.Vetoset-CA540
  • Product familyTiling Systems
  • Product groupMultipurpose Cementitious Tile Adhesive
  • TypeBuilding Material
  • Date of publishing2026-07-01
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • Uniclass 2015 CodePr_20_31_02_89
  • Uniclass 2015 DescriptionTile adhesives
  • CSI MasterFormat 2014 Code09 30 00
  • CSI MasterFormat 2014 TitleTiling
  • OmniClass Number23-13 23 15
  • OmniClass TitleAdhesives

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit