Publish your products
Vetonit - Vetoset CA549 - Professional External Multipurpose Grade Adhesive to Work with Large Tile Format
Saveto

Vetonit - Vetoset CA549 - Professional External Multipurpose Grade Adhesive to Work with Large Tile Format

Vetoset CA549 is a cement based professional grade highly deformable tile adhesive that works with most types of tiles and flexible substrates. The product is composed of a blend of cement, carefully selected aggregates, special additives, and polymers that provide Vetoset CA549 with its unique properties. The product is suitable for internal as well as external use.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Tile Adhesive - Vetoset CA549 - Professional multipurpose grade adhesive to work with large tile format and multiple types of tiles (C2T S1)
  • Layer 3: Large Tile, Ceramic Tiles, Natural Stones, Artificial Stones.

Uses:

  • Ceramic tiles, porcelain tiles, natural stone conglomerates (graniteand marble, terrazo), artificial Stone, and large format tiles.
  • Laying of large format heavy tiles in internal and external applications.
  • Tile over tile applications and with heated screeds.
  • Laying on flexible substrates as well as dry walls (gypsum and cement boards).

Features and benefits:

  • Easy to apply, a single component product
  • Highly deformable.
  • Used internally and externally.
  • High bond strength.
  • Suitable for use with underfloor heating systems.
  • Immersed and wet areas tiling
Specification
  • Standard Specification Compliance

    • BS EN 12004:2010 as C2T S1
    • SASO ISO13007-1as C2T S1
    • GEV-EMICODE® EC1PLUS
Technical specification
  • Unique ref.Vetoset-CA549
  • Product familyTiling Systems
  • Product groupTile Adhesive for Large Tile Format
  • TypeBuilding Material
  • Date of publishing2026-07-01
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • Uniclass 2015 CodePr_20_31_02_89
  • Uniclass 2015 DescriptionTile adhesives
  • CSI MasterFormat 2014 Code09 30 00
  • CSI MasterFormat 2014 TitleTiling
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit